Knowledge Search
Download document () of 20
We make what matters work*

LT250DC

Eaton Crouse-Hinds series liquidtight connector, FMC, Straight, Non-insulated, Zinc die cast, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series liquidtight connector
Catalog Number
LT250DC
UPC
662277000482
Product Length/Depth
3.9 in
Product Height
5.4 in
Product Width
4.9 in
Product Weight
2.05 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
Straight
Material
Zinc die cast
Insulator
Non-insulated
Trade size
2-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.