Download document () of 20
We make what matters work*

LT3400T

Eaton molded case circuit breaker accessory trip unit, Trip unit, 400 A, Three-pole, 600 V, Non-interchangeable thermal magnetic, LT, Frame J-K, Series C

General specifications

Product Name
Eaton molded case circuit breaker accessory trip unit
Catalog Number
LT3400T
UPC
786679580066
Product Length/Depth
8.7 in
Product Height
5.7 in
Product Width
5.3 in
Product Weight
2.65 lb
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Amperage Rating
400 A
Voltage rating
600 V
Trip Type
Non-interchangeable thermal magnetic
Circuit breaker type
LT
Frame size
Frame J-K
Series
Series C
Number of poles
Three-pole
Type
Trip unit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.