Knowledge Search
Download document () of 20
We make what matters work*

LT5045

Eaton Crouse-Hinds series Liquidator liquidtight connector, FMC, 45° angle, Non-insulated, Malleable iron, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Liquidator liquidtight connector
Catalog Number
LT5045
UPC
784564450500
Product Length/Depth
2.5 in
Product Height
2.5 in
Product Width
1.25 in
Product Weight
0.27 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
45° angle
Material
Malleable iron
Insulator
Non-insulated
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.