Knowledge Search
Download document () of 20
We make what matters work*

LT75G

Eaton Crouse-Hinds series Liquidator liquidtight connector, FMC, Straight, Aluminum ground lug, Non-insulated, #4-14 AWG lug size, Malleable iron, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Liquidator liquidtight connector
Catalog Number
LT75G
UPC
784564260024
Product Length/Depth
1.75 in
Product Height
1.56 in
Product Width
1.56 in
Product Weight
0.31 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
Straight
Material
Malleable iron
Insulator
Non-insulated
Trade size
3/4"
Ground lug material
Aluminum
Lug size
#4-14 AWG

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.