Knowledge Search
Download document () of 20
We make what matters work*

LTB100

Eaton Crouse-Hinds series Liquidator liquidtight connector, FMC, Straight, Insulated, Malleable iron, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Liquidator liquidtight connector
Catalog Number
LTB100
UPC
784564311009
Product Length/Depth
2.06 in
Product Height
0.81 in
Product Width
0.81 in
Product Weight
0.4 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
Straight
Material
Malleable iron
Insulator
Insulated
Trade size
1"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.