Knowledge Search
Download document () of 20
We make what matters work*

LTK150

Eaton Crouse-Hinds series LTK liquidtight connector, FMC, Straight, Non-insulated, Steel, Low profile, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series LTK liquidtight connector
Catalog Number
LTK150
UPC
784564000309
Product Length/Depth
2 in
Product Height
4.66 in
Product Width
4.66 in
Product Weight
0.63 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
Straight
Material
Steel
Insulator
Non-insulated
Trade size
1-1/2"
Special features
Low profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.