Knowledge Search
Download document () of 20
We make what matters work*

LTR100

Eaton Crouse-Hinds series LTR combination coupling, Liquidtight to rigid/IMC (threaded), Rigid/IMC, Malleable iron, Combination type, 1"

General specifications

Product Name
Eaton Crouse-Hinds series LTR combination coupling
Catalog Number
LTR100
UPC
784564320186
Product Length/Depth
1.81 in
Product Height
1.88 in
Product Width
1.88 in
Product Weight
0.59 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Style
Combination
Combination type
Liquidtight to rigid/IMC (threaded)
Material
Malleable iron
Trade size
1"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.