Knowledge Search
Download document () of 20
We make what matters work*

LTR200

Eaton Crouse-Hinds series LTR combination coupling, Liquidtight to rigid/IMC (threaded), Rigid/IMC, Malleable iron, Combination type, 2"

General specifications

Product Name
Eaton Crouse-Hinds series LTR combination coupling
Catalog Number
LTR200
UPC
784564320216
Product Length/Depth
2.19 in
Product Height
3 in
Product Width
3 in
Product Weight
1.6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Style
Combination
Combination type
Liquidtight to rigid/IMC (threaded)
Material
Malleable iron
Trade size
2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.