Knowledge Search
Download document () of 20

LUG1-3

Eaton Bussmann series LUG terminal lug, Terminal Lug Kit, 100 A-200 A, Three-pole, 6-300MCM wire connection, Accessories three lugs

General specifications

Product Name
Eaton Bussmann series LUG terminal lug
Catalog Number
LUG1-3
UPC
051712402200
Product Length/Depth
3 in
Product Height
3 in
Product Width
1.5 in
Product Weight
0.001 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
100-200A

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.