Knowledge Search
Download document () of 20

LUG3-3

Eaton Bussmann series LUG terminal lug, Terminal Lug Kit, 40 A, Three-pole, Two #6-350MCM wires connection, Accessories three lugs

General specifications

Product Name
Eaton Bussmann series LUG terminal lug
Catalog Number
LUG3-3
UPC
051712402262
Product Length/Depth
4.25 in
Product Height
3.25 in
Product Width
1.5 in
Product Weight
1.24 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
400A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.