Knowledge Search
Download document () of 20
We make what matters work*

LUG5-3

Eaton Bussmann series LUG terminal lug, Terminal Lug Kit, 600 A-800 A, Three-pole, Two #2-600MCM wires connection, Accessories three lugs

General specifications

Product Name
Eaton Bussmann series LUG terminal lug
Catalog Number
LUG5-3
UPC
051712402293
Product Length/Depth
4 in
Product Height
1 in
Product Width
1 in
Product Weight
0.36 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
600-800A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.