Knowledge Search
Download document () of 20
We make what matters work*

LUG6-6

Eaton Bussmann series LUG terminal lug, Terminal Lug, 2 lugs required per pole, 800 A-1200 A, 2-600 mcm cable size, Three-pole, Accessories six lugs

General specifications

Product Name
Eaton Bussmann series LUG terminal lug
Catalog Number
LUG6-6
UPC
051712402316
Product Length/Depth
4 in
Product Height
1 in
Product Width
1 in
Product Weight
0.36 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
800-1200A

Physical details

Number of poles
Three-pole

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.