Download document () of 20
We make what matters work*

LUGKIT100

Eaton Pow-R-Xpress main or feed-thru lug kit 100 A, 1 or 3ph

General specifications

Product Name
Eaton Pow-R-Xpress panelboard connector kit
Catalog Number
LUGKIT100
UPC
786687009832
Product Length/Depth
1.47 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Certifications
Contact Manufacturer

Product specifications

Special features
PRL1X/2X - PRL1A/2A
Type
Main or feed-thru lug kit 100a 1 or 3ph

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.