Download document () of 20
We make what matters work*

LUGKIT225

Eaton Pow-R-Xpress, main lug kit 225 A

General specifications

Product Name
Eaton Pow-R-Xpress panelboard connector kit
Catalog Number
LUGKIT225
UPC
786687009849
Product Length/Depth
6.5 in
Product Height
4.375 in
Product Width
8 in
Product Weight
1.25 lb
Certifications
Contact Manufacturer

Product specifications

Special features
PRL1X/2X - PRL1A/2A
Type
Main lug

Export product specification