Photo is representative
Download
Eaton CrystalWay 30m Vertical Pictogram Arrow Left, ISO 7010
Product Name |
Eaton CrystalWay SC Pictogram
|
Catalog Number |
LUM10593
|
EAN |
3660191105938
|
Product Length/Depth |
300.2 mm
|
Product Height |
0.175 mm
|
Product Width |
151.8 mm
|
Product Weight |
0.011 kg
|
Certifications |
CE
|
Viewing distance |
30 m
|
Model |
Insert sheet/plate
|
Meaning pictogram |
Escape route
|
Material thickness |
0.175 mm
|
Double-sided |
False
|
Direction |
Left
|
Direction of the arrow |
Left - ISO 7010
|
Product branding |
Eaton
|