Download document () of 20
We make what matters work*

LUM10596

Eaton CrystalWay pictogram, PRU, D/R arrow bottom right, 20 m ISO7010-E002

General specifications

Product Name
Eaton CrystalWay pictogram
Catalog Number
LUM10596
EAN
3660191607432
Product Length/Depth
200 mm
Product Height
0.175 mm
Product Width
101.8 mm
Product Weight
0.005 kg
Compliances
CE marking
Certifications
CE

Product specifications

Viewing distance
20 m
Model
Insert sheet/plate
Meaning pictogram
Escape route
Material thickness
0.19 mm
Double-sided
False
Direction
Downstairs right
Direction of the arrow
Bottom Right - ISO 7010
Product branding
Eaton

Export product specification