Eaton Series C complete molded case circuit breaker, L-frame, LWC, Complete breaker, Interchangeable thermal-magnetic trip type, Three-pole, 630A, 690 Vac, 250 Vdc, 100 kAIC at 415 Vac, Line and load, World
| Product Name |
Eaton Series C complete molded case circuit breaker
|
| Catalog Number |
LWC3630
|
| UPC |
786679055991
|
| Product Length/Depth |
8.25 in
|
| Product Height |
8.25 in
|
| Product Width |
8.25 in
|
| Product Weight |
16 lb
|
| Certifications |
IEC Rated
|
| Amperage Rating |
630 A
|
| Voltage rating |
690 Vac, 250 Vdc
|
| Trip Type |
T207
|
| Circuit breaker type |
LWC
|
| Circuit breaker frame type |
Complete breaker
|
| Terminals |
Line and load
|
| Frame |
L
|
| Class |
World
|
| Interrupt rating |
100 kAIC at 415 Vac
|
| Number of poles |
Three-pole
|