Download document () of 20
We make what matters work*

M12

Eaton Conventional detector, Conventional, Optical, EN54 Systems, White Plastic, 12 volt.

General specifications

Product Name
Eaton smoke detector for intruder system
Catalog Number
M12
EAN
5060096852315
Product Length/Depth
107 mm
Product Height
57 mm
Product Width
107 mm
Product Weight
0.135 kg
Certifications
CE marking

Product specifications

Operating principle
Combination
Current supply primary
Battery/accumulator
Supply voltage - max
16 V
Supply voltage - min
10 V
Voltage type of supply voltage
DC
Back-up battery included
None
Alarm current - max
14 mA
Alarm current - min
0.5 mA
Construction material
ABS
Humidity (Non Condensing) - Max
93 %
Humidity (Non Condensing) - Min
0 %
System typology
Conventional (Non-addressable)
Product branding
Eaton
Color
White
Degree of protection
IP40
System wiring
0.5 - 2.5 mm
Integrated function
Networkable Via Cable
Cable entry
Rear
Mounting position
Ceiling in open areas
Mounting method
Surface mounting
EN Certification Standards
EN54 Pt5 (Heat and Point Detectors)
EN54 Pt7 (Smoke Detector)
RAL-number (Akin)
9003

Export product specification