Photo is representative
Download
Eaton Crouse-Hinds series Champ MLLA mounting kit, Offset wall/ceiling mount
| Product Name |
Eaton Crouse-Hinds series Champ MLLA mounting kit
|
| Catalog Number |
M2-CEILING-SWIVEL-KIT
|
| UPC |
786689662455
|
| Product Length/Depth |
4 in
|
| Product Height |
2.25 in
|
| Product Width |
3.5 in
|
| Product Weight |
1 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|