Download document () of 20

M22-SWD-I3-LP01

Eaton SmartWire-DT Intelligent wiring system universal module, front mount

General specifications

Product Name
Eaton SmartWire-DT Intelligent wiring system universal module
Catalog Number
M22-SWD-I3-LP01
EAN
4015081157327
Product Length/Depth
4.25 in
Product Height
2.5 in
Product Width
2.5 in
Product Weight
0.32 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
Universal slave for confi gured SmartWire-DT slaves thathave not yet been installed - Front fixing

Product specifications

Type
SmartWire-DT Intelligent wiring system universal module

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.