Download document () of 20
We make what matters work*

M22-SWD-K22LED-W

Eaton SmartWire-DT Intelligent wiring system contact module, SmartWire Analog I/O Modules, 24 Vdc, (2) analog inputs, (2) analog outputs

General specifications

Product Name
Eaton SmartWire-DT Intelligent wiring system analog module
Catalog Number
M22-SWD-K22LED-W
UPC
786685879536
Product Length/Depth
2 in
Product Height
0.5 in
Product Width
1.5 in
Product Weight
0.02 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
SmartWire-DT Intelligent wiring system contact module

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.