Download document () of 20

M22-SWD-LED-R

Eaton SmartWire-DT Intelligent wiring system control station element, Element enclosure PCB 2

General specifications

Product Name
Eaton SmartWire-DT Intelligent wiring system control station element
Catalog Number
M22-SWD-LED-R
UPC
786685879543
Product Length/Depth
2 in
Product Height
0.5 in
Product Width
1.5 in
Product Weight
0.02 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
SmartWire-DT Intelligent wiring system control station element

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.