Download document () of 20
We make what matters work*

M22-SWD-LED-RGB

Eaton SmartWire-DT Intelligent wiring system LED module, M22 module color changing RGB

General specifications

Product Name
Eaton SmartWire-DT Intelligent wiring system LED module
Catalog Number
M22-SWD-LED-RGB
UPC
786689385347
EAN
4015081943807
Product Length/Depth
1.5 in
Product Height
0.39 in
Product Width
1.26 in
Product Weight
0.033 lb
Certifications
UL Listed

Product specifications

Light color
RGB

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.