Download document () of 20
We make what matters work*

M5250

Eaton duplex receptacle, 15A, 125/250V, Two-pole, Brown, Nema 5-15R

General specifications

Product Name
Eaton duplex receptacle
Catalog Number
M5250
EAN
7506229000430
Product Length/Depth
10.5 cm
Product Height
2.5 cm
Product Width
4 cm
Product Weight
0.064 kg
Certifications
UL
UL Listed

Product specifications

Special features
EATON DUPLEX RECEPTACLE
Type
Duplex receptacle
Amperage Rating
15A
Voltage rating
125/250 V
NEMA configuration
5-15R
Phase
Single-phase
Cutout
Duplex receptacle
Number of poles
Two-pole
Color
Brown

Export product specification