Download document () of 20
We make what matters work*

M5250B

Eaton duplex receptacle, 15A, 125/250V, Two-pole, White, Nema 5-15R

General specifications

Product Name
Eaton duplex receptacle
Catalog Number
M5250B
EAN
7506229000447
Product Length/Depth
4 cm
Product Height
10.5 cm
Product Width
2.5 cm
Product Weight
0.064 kg
Certifications
UL
UL Listed

Product specifications

Special features
EATON DUPLEX RECEPTACLE
Type
Duplex receptacle
Amperage Rating
15A
Voltage rating
125/250 V
NEMA configuration
5-15R
Phase
Single-phase
Cutout
Duplex receptacle
Number of poles
Two-pole
Color
White

Export product specification