Download document () of 20
We make what matters work*

M5650B

Eaton duplex receptacle, 15A, 250 V, Two-pole, White, Nema 6-15R

General specifications

Product Name
Eaton duplex receptacle
Catalog Number
M5650B
EAN
7506229000539
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
1.6 kg
Certifications
UL
UL Listed

Product specifications

Special features
EATON DUPLEX RECEPTACLE
Type
Duplex receptacle
Amperage Rating
15A
Voltage rating
250 V
NEMA configuration
6-15R
Phase
Single-phase
Cutout
Duplex receptacle
Number of poles
Two-pole
Color
White

Export product specification