Download document () of 20
We make what matters work*

MAB100R

Eaton Addressable beam detector, Addressable, Beam, EN54 Systems, 50-100m

General specifications

Product Name
Eaton Addressable beam detector
Catalog Number
MAB100R
EAN
5018986430617
Product Length/Depth
120 mm
Product Height
210 mm
Product Width
130 mm
Product Weight
0.74 kg
Certifications
CE

Product specifications

Operating principle
Infrared
Max number networkable
200
Current supply primary
Battery/accumulator
Supply voltage - max
30 V
Supply voltage - min
18 V
Voltage type of supply voltage
DC
Back-up battery included
None
Type of test/pause button
Not applicable
Addressing mode
Soft addressing
Alarm current - max
9 mA
Construction material
ABS
Humidity (Non Condensing) - Max
93 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
5000
System typology
Addressable
Weight (Without Base)
0.8 kg
Product branding
Eaton
Color
White
Degree of protection
IP40
System wiring
1.5 mm
Integrated function
Networkable Via Cable
VdS Accepted
Cable entry
Rear
Other
Mounting position
Wall (weatherproof)
Wall surface (internal)
Mounting method
Surface
Surface mounting
EN Certification Standards
EN54 Pt17 (Short Circuit Isolator)
EN54 Pt12 (Beam Detector)
RAL-number (Akin)
1106
Supply voltage DC
24 V
Operating voltage AC 50 Hz
24 V
Operating voltage AC 60 Hz
24 V
Operating voltage DC
24 V
Optical notification
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.