Download document () of 20
We make what matters work*

MAB870

Eaton Addressable LED beacon: Menvier, Addressable, Beacon, EN54 Systems, Indicator Only, Red Plastic , Red Flash

General specifications

Product Name
Eaton Addressable LED beacon
Catalog Number
MAB870
EAN
5018986280748
Product Length/Depth
53 mm
Product Height
53 mm
Product Width
95 mm
Product Weight
0.15 kg
Warranty
3 year
Certifications
CE

Product specifications

Nominal voltage
24 V
Voltage type
DC
Electricity consumption
0.0041 A
Power
0.1148 W
Lens color
Red
Material housing
Plastic
Color housing
Other
Mounting Method
Surface mounting
Number of modes
1
Standby-time up to
0 hour
Ambient temperature - max
55 °C
Ambient temperature - min
-10 °C
Lamp type
LED not exchangeable
Degree of protection (IP)
IP54
Addressing mode
Soft addressing
Alarm current - max
4.1 mA
Construction material
ABS
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
250 μA
System typology
Addressable
Product branding
Eaton Cooper
Integrated function
Flashlight
Cable entry
Rear
Mounting position
Wall surface (internal)
Light color
Red
System wiring
2.5 mm
Dimmable
No
Function rotating light
NO
Function pulsating light
YES
With infrared
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.