Download document () of 20
We make what matters work*

MAP820

Eaton Detector, Menvier, Addressable, EN54, Photo Sensor.

General specifications

Product Name
Eaton Addressable fire detector
Catalog Number
MAP820
EAN
5018986288423
Product Length/Depth
100 mm
Product Height
44 mm
Product Width
100 mm
Product Weight
0.076 kg
Compliances
Contact Manufacturer

Product specifications

Operating principle
Optic
Max number networkable
200
Current supply primary
Battery/accumulator
Supply voltage - max
30 V
Supply voltage - min
18 V
Voltage type of supply voltage
DC
Back-up battery included
None
Type of test/pause button
Not applicable
Addressing mode
Soft addressing
Alarm current - max
5 mA
Construction material
PC/ABS
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
60 °C
Operating temperature - min
-10 °C
Standby current
220
System typology
Addressable
Weight (Without Base)
0.76 kg
Product branding
Eaton Menvier
Color
White
Suitable for
Duct Mounting
Degree of protection
IP40
Integrated function
Networkable Via Cable
Cable entry
Top
Mounting position
Ceiling in open areas
Mounting method
Surface
EN Certification Standards
EN54 Pt17 (Short Circuit Isolator)
EN54 Pt7 (Smoke Detector)
RAL-number (Akin)
9003

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.