Download document () of 20
We make what matters work*

MAR724

Eaton Conventional heavy duty relay unit, Conventional, Heavy Duty Relay, EN54 Systems

General specifications

Product Name
Eaton Conventional heavy duty relay unit
Catalog Number
MAR724
EAN
5021181071820
Product Length/Depth
58 mm
Product Height
89 mm
Product Width
150 mm
Product Weight
0.24 kg
Warranty
3 year
Compliances
EN

Product specifications

Material
Plastic
Color
Clear white
RAL-number
9003
Construction material
ABS
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Number of output circuits
2
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Operating voltage - max
30 VDC
Operating voltage - min
24 VDC
System topology
Conventional (Non-Addressable)
Product branding
Eaton
DIN rail compatible
No
Lamp type included
Halogen Free
EN Certification Standards
EN54 Pt18 (Input/Output Devices)
Cable entry
Rear

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.