Knowledge Search
Download document () of 20
We make what matters work*

MAX-40

Eaton Bussmann series MAX MAXI fuse, Color code orange, 32 Vdc, 40A, 1 kAIC, Non Indicating, MAXI fuse, Blade end, Colored plastic housing, zinc fuse element

General specifications

Product Name
Eaton Bussmann series MAX MAXI fuse
Catalog Number
MAX-40
UPC
051712182133
EAN
5027590064248
Product Length/Depth
0.001 in
Product Height
1 in
Product Width
0.001 in
Product Weight
0.3 lb
Compliances
RoHS Compliant
Contact factory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626