Knowledge Search
Download document () of 20
We make what matters work*

MAX-70

Eaton Bussmann series MAX MAXI fuse, Color code tan, 32 Vdc, 70A, 1 kAIC, Non Indicating, MAXI fuse, Blade end, Colored plastic housing, zinc fuse element

General specifications

Product Name
Eaton Bussmann series MAX MAXI fuse
Catalog Number
MAX-70
UPC
051712274609
Product Length/Depth
1.15 in
Product Height
1.35 in
Product Width
0.35 in
Product Weight
0.31 lb
Compliances
Contact factory
RoHS Compliant

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626