Eaton Bussmann series MAX fuse holder, ETN EZ ID MAX FUSE HOLDERS
| Product Name |
Eaton Bussmann series MAX fuse holder
|
| Catalog Number |
MAX-FHID
|
| UPC |
051712514545
|
| Product Length/Depth |
4.69 in
|
| Product Height |
2.19 in
|
| Product Width |
3.44 in
|
| Product Weight |
0.3 lb
|
| Compliances |
RoHS Compliant
|
| Amperage Rating |
60 A
|
| Voltage rating |
32 V
|
| Packaging type |
Retail
|
| Fuse indicator |
With Indicator
|
| Used with |
MAX fuse
|
Support from Eaton
Contact information
855-287-7626