Download document () of 20
We make what matters work*

MBGREKIT

Legacy Brand, Universal, Call Points, Accessory, EN54 Systems, Resettable Element Kit, Pack of 10

General specifications

Product Name
Eaton Conventional call point for fire systems
Catalog Number
MBGREKIT
EAN
5018986236325
Product Length/Depth
48 mm
Product Height
2.5 mm
Product Width
76 mm
Product Weight
0.008 kg
Compliances
EN
Certifications
Not Applicable

Product specifications

Type of accessory/spare part
Mounting material
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.