Eaton 9PX Gen 2 Maintenance bypass, Input: Hardwired, Output: Hardwired, (4) L6-30R, 0U rear mount
| Product Name |
Eaton 9PX maintenance bypass
|
| Catalog Number |
MBP11K208G2
|
| UPC |
786689876074
|
| Product Length/Depth |
5.12 in
|
| Product Height |
5.12 in
|
| Product Width |
11.22 in
|
| Product Weight |
10.14 lb
|
| Compliances |
CE Marked
|
| Certifications |
IEC/EN 62040-2
EN 61000-4-2 IEC/EN 62040-1 EN 61000-4-3 EN 62040-3 IEC 61000-4-6 IEC 61000-4-5 EN 61000-4-4 Electrical fast transient IEC 61000-4-7 cULus Listed NOM ICC-ES AC156 OSHPD Seismic certified |
| Receptacle |
(4) L6-30R, Hardwired
|
| Input connection |
Hardwired
|
| Relative humidity |
0-95% non-condensing
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Rack size |
0U
|
| Rack mounting kit |
Yes
|
| Package contents |
|
| Standard factory warranty |
|