Trip indicator kit, high speed, 1.5 A, AC 690 V, MT, BS, indicating
| Product Name |
Eaton Bussmann series high speed trip indicator
|
| Catalog Number |
MC-700
|
| UPC |
051712840040
|
| EAN |
5027590022644
|
| Product Length/Depth |
60 mm
|
| Product Height |
39 mm
|
| Product Width |
36 mm
|
| Product Weight |
15 g
|
| Compliances |
RoHS Compliant
Contact Manufacturer |
| Voltage rating |
700 V
|