Download document () of 20
We make what matters work*
To be discontinued

MC5-EN

Eaton PAVA Speaker, PAVA, Speaker, Medium System, EN54 Systems, Ceiling Speaker, 6 Watt5 inch

General specifications

Product Name
Eaton PAVA Speaker
Catalog Number
MC5-EN
EAN
5018987211093
Product Length/Depth
180 mm
Product Height
125 mm
Product Width
180 mm
Product Weight
1.6 kg
Certifications
Not Applicable

Product specifications

Mounting Method
Surface mounting
Number of detection groups
0
Number of outputs for acoustic signal generators
0
Number of outputs for optical signal generators
0
Number of detector addresses
0
Operating voltage
100 V
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
50 °C
Operating temperature - min
-20 °C
Product branding
Eaton
Integrated function
Interface External

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.