Knowledge Search
Download document () of 20
We make what matters work*

MCBPL

Eaton Handle Lockoff,Padlock to secure breaker handle,Handle Lockoff for main breaker Types BW and CSR into the ON or OFF position,1 in,Bw and csr circuit breakers

General specifications

Product Name
Eaton lock/lock dog/lockoff
Catalog Number
MCBPL
UPC
782113099309
Product Length/Depth
7 in
Product Height
0.75 in
Product Width
5 in
Product Weight
0.1 lb
Certifications
Contact Manufacturer
Catalog Notes
Uses a padlock to lock the circuit breakers handle in the on or off position. Requires one additional pole space. Device is semi permanently mounted to the face of the circuit breaker and secured by the loadcenter deadfront.

Product specifications

Special features
Padlock to secure breaker handle
Type
Lock/lock dog/lockoff
Used with
Bw and csr circuit breakers
Size
1 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.