Knowledge Search
Download document () of 20
We make what matters work*

MD20E91

Drive Isolation Transformer, Ventilated, Dry Type Distribution, DT-3, Three-phase, PV: 460 delta, Taps: 1 at +5% FCAN, 1 at -5% FCBN, SV: 230Y/133V, 150°C, 20 kVA, Al windings, Frame: 912B, uses WS38

General specifications

Product Name
Eaton Motor drive isolation ventilated transformer
Catalog Number
MD20E91
UPC
786680331237
Product Length/Depth
16.5 in
Product Height
30 in
Product Width
23 in
Product Weight
261 lb
Certifications
UL Listed

Physical Attributes

Coil material
Aluminum
Design
DT-3
Frame
912B
Tap size
1 at +5% FCAN, 1 at -5% FCBN
Type
Dry Type Distribution, Drive Isolation Transformer

Performance Ratings

Frequency rating
60 Hz
Phase
Three-phase
Primary voltage
460 V
Secondary Voltage
230Y/133 V
Temperature rise
150 °C rise
Volt ampere rating
20 kVA

Miscellaneous

Weathershield
WS38

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.