Knowledge Search
Download document () of 20
We make what matters work*

MD330D79CU

Drive Isolation Transformer, Ventilated, Dry Type Distribution, DT-3, Three-phase, PV: 480 delta, Taps: 2 at +2.5% FCAN, 2 at -2.5% FCBN, SV: 480Y/277, 150°C, 330 kVA, Cu windings, Frame: 919E, uses WS35

General specifications

Product Name
Eaton Motor drive isolation ventilated transformer
Catalog Number
MD330D79CU
UPC
786680064821
Product Length/Depth
36.23 in
Product Height
75 in
Product Width
44.2 in
Product Weight
3217 lb
Certifications
UL Listed

Physical Attributes

Coil material
Copper
Design
DT-3
Frame
919E
Tap size
2 at +2.5% FCAN, 2 at -2.5% FCBN
Type
Dry Type Distribution, Drive Isolation Transformer

Performance Ratings

Frequency rating
60 Hz
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
480Y/277 V
Temperature rise
150 °C rise
Volt ampere rating
330 kVA

Miscellaneous

Weathershield
WS35

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.