Knowledge Search
Download document () of 20
We make what matters work*

MF3B1

Eaton Crouse-Hinds series LynxPOWER Mini-Line field attachable, 13A, 0.20-0.48", #16 AWG, Male in-line, external thread, straight, Passive, Nickel-plated brass, Three-pole, Style I

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Mini-Line field attachable
Catalog Number
MF3B1
UPC
662275951809
Product Length/Depth
3.7 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
3
1
13
4
6P
Ingress protection (IP) ratings
IP68

Product specifications

Connector type
Passive
Number of poles
Three-pole
Style
Style I
Gender
Male
Configuration
Male in-line, external thread, straight
Cable range
0.20-0.48"
Cable/wire size
#16 AWG
Material
Nickel-plated brass
Amperage Rating
13 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.