Download document () of 20
We make what matters work*

MFBGKEY3

Legacy Brand, Universal, Call Points, Accessory, EN54 Systems, New Test Keys, Pack of 10

General specifications

Product Name
Eaton Conventional call point for fire systems
Catalog Number
MFBGKEY3
EAN
5018986236318
Product Length/Depth
54 mm
Product Height
15 mm
Product Width
19 mm
Product Weight
0.003 kg
Compliances
EN
Certifications
Not Applicable

Product specifications

Type of accessory/spare part
Diagnostic/Installation tool
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.