Download document () of 20
We make what matters work*

MFBM1V1005-121-R

Multilayer High Current, Impedance 120Ω 0.8A, 2PADS SMT

General specifications

Product Name
Eaton MFBM1V1005 ferrite chip bead
Catalog Number
MFBM1V1005-121-R
UPC
051712768252
Product Length/Depth
1 mm
Product Height
0.5 mm
Product Width
0.5 mm
Product Weight
0.002 g
Compliances
RoHS Compliant

Product specifications

Type
Chip ferrite bead
Mounting
SMT
IRMS
0.8 A
Package Quantity
10000
Contact configuration
Two-pin
Temperature rating
-40 to 85 °C
Resistance
150 mΩ
Series
MFBM1V1005

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.