Download document () of 20
We make what matters work*

MFBW1V3216-202-R

Multi Nor Cur, Impedance 2000Ω 0.3A SMT, 202-R

General specifications

Product Name
Eaton MFBW1V3216 ferrite chip bead
Catalog Number
MFBW1V3216-202-R
UPC
051712770217
Product Length/Depth
3.2 mm
Product Height
1.6 mm
Product Width
0.9 mm
Product Weight
0.023 g
Compliances
RoHS Compliant

Product specifications

Type
Chip ferrite bead
Mounting
SMT
IRMS
0.3 A
Package Quantity
4000
Contact configuration
Two-pin
Temperature rating
-40 to 85 °C
Resistance
700 mΩ
Series
MFBW1V3216

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.