Knowledge Search
Download document () of 20
We make what matters work*

MGF20B

Eaton GFCI ground fault circuit interrupter, #14 - 10 AWG, 20A, Commercial, 125V, GFCI, Receptacle, Brass, 5-20R, Two Pole, Three wire, Brown

General specifications

Product Name
Eaton GFCI ground fault circuit interrupter
Catalog Number
MGF20B
EAN
7506229024016
Product Length/Depth
1.67 in
Product Height
4.2 in
Product Width
1.58 in
Product Weight
0.4 lb
Certifications
cULus Listed
NOM

Product specifications

Device type
Receptacle
Special features
GFCI
Type
RECEPTACLE
Amperage Rating
20A
Voltage rating
125V
Circuit interrupter type
GFCI
Contact material
Brass
Application
Commercial
Wiring method
Back and side wire
Allowable wire size
#14 - 10 AWG
NEMA configuration
5-20R
Torque rating
16 lbf-inch
Number of wires
Three-wire
Number of poles
Two-pole
Color
Brown
Design type
CIRCUIT INTERRUPTER
Receptacle type
Two-pole, three-wire

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact Information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2 

 

How to buy

 

My.Eaton.com