Knowledge Search
Download document () of 20
We make what matters work*

MHUB11

Eaton Crouse-Hinds series MHUB conduit hub, Malleable iron, 5"

General specifications

Product Name
Eaton Crouse-Hinds series MHUB conduit hub
Catalog Number
MHUB11
UPC
784564002952
Product Length/Depth
7.79 in
Product Height
3.6 in
Product Width
6.85 in
Product Weight
0.01 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
5"
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.