Knowledge Search
Download document () of 20
We make what matters work*

MHUB12

Eaton Crouse-Hinds series MHUB conduit hub, Malleable iron, 6"

General specifications

Product Name
Eaton Crouse-Hinds series MHUB conduit hub
Catalog Number
MHUB12
UPC
784564002969
Product Length/Depth
8.92 in
Product Height
3.78 in
Product Width
7.83 in
Product Weight
0.01 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
6"
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.