Knowledge Search
Download document () of 20
We make what matters work*

MHUB7

Eaton Crouse-Hinds series MHUB conduit hub, Malleable iron, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series MHUB conduit hub
Catalog Number
MHUB7
UPC
784564002914
Product Length/Depth
4.18 in
Product Height
2.91 in
Product Width
3.69 in
Product Weight
0.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
2-1/2"
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.