Knowledge Search
Download document () of 20
We make what matters work*

MIC-20

Eaton Bussmann series MIC fuse, Fast acting, Midget fuse, Control circuits, PLC circuits, Electronic circuits, 20 A, Non-indicating, Ferrule end x ferrule end, 10 kAIC at 32 Vac, Nickel-plated bronze endcap, Fiber tube, Standard, 32 V

General specifications

Product Name
Eaton Bussmann series MIC fuse
Catalog Number
MIC-20
UPC
051712726481
EAN
5027590450188
Product Length/Depth
0.47 in
Product Height
1.813 in
Product Width
0.47 in
Product Weight
0.15 lb
Compliances
Not Applicable

Electrical rating

Amperage Rating
20 A
Interrupt rating
10 kAIC at 32 Vac
Voltage rating
32 V

Physical details

Material
Nickel-plated bronze endcap
Fiber tube
Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.