Knowledge Search
Download document () of 20
We make what matters work*

MIS-5

Eaton Bussmann series MIS fuse, Non time-delay fuse, 480 V Control circuits, PLC circuits, 5 A, Non-indicating, Ferrule end x ferrule end, 200 kAIC at 600 Vac, Standard, 600 V

General specifications

Product Name
Eaton Bussmann series MIS fuse
Catalog Number
MIS-5
UPC
051712624046
Product Length/Depth
2 in
Product Height
0.406 in
Product Width
0.406 in
Product Weight
0.3 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
5 A
Interrupt rating
200 kAIC at 600 Vac
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.